Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
TE Connectivity
Description
IEEE 1394 Connectors
Bill of material
1734290-2
PN
Part Number
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
DESC
Description
ALIAS
Alias
CSY
Connector Style
SIZE
Size
Standard
CS
Connector System
Cable-to-Board
ORIENTATION
Orientation
CCTT
Connector & Contact Terminates To
PC
Product Category
Connectors - Input/Output
PCS
Product Classification
Connectors - Consumer Interconnects
PT
Product Type
Connector
NP
Number of Positions
6
NOP
Number of Ports
1
FSPM
Front Shell Plating Material
FSPF
Front Shell Plating Finish
BPM
Backshell Plating Material
BPF
Backshell Plating Finish
CCR
Contact Current Rating (Max)
1.5 A
CMAPM
Contact Mating Area Plating Material
CMAPTM
Contact Mating Area Plating Thickness
.76 µm
CMAPTIN
Contact Mating Area Plating Thickness
29.92 µin
TM
Termination Method
Solder
CTT
Contact Termination Type
PCBMRT
PCB Mount Retention Type
LP
Locating Posts
ML
Mounting Location
CMT
Connector Mounting Type
CPMM
Centerline (Pitch)
2 mm
CPIN
Centerline (Pitch)
.078 in
HC
Housing Color
TLMM
Tail Length
mm
TLIN
Tail Length
in
PCBTMM
PCB Thickness (Min)
mm
PCBTIN
PCB Thickness (Min)
in
OTRC
Operating Temperature Range
-55 – 85 °C
OTRF
Operating Temperature Range
-67 – 185 °F
APF
Assembly Process Feature
None
CA
Circuit Application
Signal
PM
Packaging Method
COMMENT
Comment
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models