Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
IEL.N-H-SOFT - Handles
Bill of material
Handles IEL.65 N-10-H SOFT
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
D
45 mm
DIM02
L
65 mm
DIM03
d
mm
DIM04
S
25 mm
DIM05
d1
23 mm
DIM06
h
50 mm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models