Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
IEL+x SOFT - Revolving Handles
Bill of material
Revolving Handles IEL.65+x-M8-SOFT
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
D
45 mm
DIM02
L
mm
DIM03
d6g
DIM04
d1
mm
DIM05
l
17 mm
DIM06
s
5 mm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models