Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
if_30_34 - Signal Transformer
Bill of material
IF-30-34
PN
Part Number
IF-30-34
DESC
Description
International Low Profile Flat Head Transformer, 30VA Power, 115V/230V Input, 34VCT Output Series
POWERVA
Power
30 VA
OS
Output Series
34VCT
OP
Output Parallel
17V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
1.23 lbs (0.56 kg)
LENGTH
Length
2.68 in. (68.1 mm)
WIDTH
Width
2.26 in. (57.4 mm)
HEIGHT
Height
1.39 in. (35.3 mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models