Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
IF - SFS Isofast Lastverteilteller
Bill of material
SFS 106350 Insulation Plate Steel zinc plated
CNSORDERNO
Description
IF-70X70
ARTNR
Order number
106350
TYP
Type
IF
TEXT1
Text Line 1 (Product)
Insulation Plate
TEXT2
Text Line 2 (Product)
Steel zinc plated
H
Height
70 mm
W
Width
70 mm
T
Thickness
1 mm
D
Diameter
5.1 mm
GW
Mass
37.00 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models