Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
IFF - Handle with double protection
Bill of material
Handle with double protection IFF.112 B-M10
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
D
30 mm
DIM02
L
112 mm
DIM03
d6H
DIM04
d6g
DIM05
d1
64 mm
DIM06
d2
46 mm
DIM07
h
mm
DIM08
l
mm
DIM09
l1
4 mm
DIM10
l2
4 mm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models