Catalog navigation
CAD model selection
Selectable products: 96
HELP_VARIABLE
Company
Fabory
Description
IFI 100/107 - Prevailing torque Hex nuts
Bill of material
Hex nuts IFI 100/107 - 3/8"x24TPI9/16"
CNSORDERNO
Article Number
NENNID
Short description
NDII
Nominal thread diameter
mm
BRAND
Brand
Fabory
STANDARD
Standard
IFI 100/107
THREAD
Thread
THREADDIRECTIO
Thread direction
Right
STYLE
Style
TYPE
Type
BASICMATERIAL
Thread core diameter
mm
GRADE
Grade
SURFACETREATME
Surface treatment
HEADSHAPE
Head shape
DRIVINGFEATURE
Driving feature
Hexagon
COLOR
Color
CNSMASSEXACT
Nett weight
kg
COMPARABLESTAN
Comparable standards
ROHS
RoHs
EANCODE
EAN code
INTRASTATCODE
Intrastat
ECLASS
eClass
eClass 7.1
UNSPSC
31161727
ETIM
URL
https://www.fabory.com/en-GB/p/U1295.03.00
KDI
Thread core diameter
Inch
P
Steigung
TPI
Gewinde steigung
K
Flange thickness min.
Inch
M
Flange diameter max.
Inch
B
Flange diameter max.
Inch
L
Anlagefläche durchmesser min.
Inch
KK
Anlagefläche durchmesser min.
Inch
H
Gesamt hoehe max.
F
Schlusselweite
Inch
FI
Schlusselweite
Inch
G
Wide across corners min.
Inch
J
Wrenching height
R
Radius max.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models