Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
igus
Description
iglidur® A350 - type F - Flange bearings, metric sizes
Bill of material
A350FM-1517-09
ARTNR
Part no.
INFO
Info PDF
INFO
BEZ
Description
iglidur® A350 type F, metric size
D1
Inside diameter
mm
D2
Outside diameter
mm
D3
Flange diameter
mm
B1
Overall length
mm
B2
Flange thickness
mm
F
Chamfer
0.3 mm
R
Radius max.
0.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models