Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
igus
Description
iglidur® Q290 - Form F - metric sizes
Bill of material
Q290FM-8085-100
ARTNR
Part No.
Q290FM-8085-100
INFO
Info PDF
INFO
BEZ
Description
iglidur® Q290 type F, metric sizes
D1
Inside diameter
80 mm
D2
Outside diameter
85 mm
D3
Flange diameter
93 mm
B1
Overall length
100 mm
B2
Flange thickness
2.5 mm
R
Radius max.
0.5 mm
F
Chamfer
1.2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    igus
    iglidur® P - type F - metric sizes
    igus
    W300SRM - Lead screw nuts
    igus
    iglidur® G - type F - metric sizes
Previews
3D
Dimension
2D
Download CAD models