Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SIHGA
Description
II JM - JustiFix
Bill of material
JustiFix® JM 40
T
Type
AN
Art. No.
VE
Montagepack
40
JBMIN
Adjustment min.
25 mm
JBMAX
Adjustment max.
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
PL
Product link
Product link
VL
Video link
Video link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SIHGA
    Expansion anchor - Betsi
    SIHGA
    AE - GleitFix
    SIHGA
    SFT - SymbioFix
    SIHGA
    II JK - JustiFix
    Dodge
    SDX3000 - Plummer Blocks for bearings 23000K
    Dodge
    SAFS Steel Housing Pillow Blocks - SAFS
    Dodge
    Type C Pillow Block 2-Bolt Inch Bore - Type C Bearings
    SIHGA
    Aqua - TerrassenFix
    Dodge
    Type K Pillow Block 2&4-Bolt Base Expansion Inch Bore - Type K
    Dodge
    All Steel Pillow Block - Inch - All Steel Bearings - Inch
    Dodge
    Gear Coupling
Previews
3D
Dimension
2D
Download CAD models