Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
SMC
Description
IISA2CPR - Air Catch Sensor with Control Unit / Individual Wiring with Supply Port on the Right / With regulator + 2 Port Solenoid Valve
Bill of material
IISA2CPR-11DA_A()
ENTRY
Electrical entry and supply port position
(PR) Individual wiring with supply port on the right
CONTROL
Control type
(C) With regulator + 2 port solenoid valve
NOS
Number of stations
OPTION
Option
VOLTAGE
Voltage
ELECTRICAL
Electrical entry
THROTTLE
Throttle
PGR
Pressure gauge of regulator
GAUGE
Pressure gauge
EE
Electrical entry
L1
46 mm
L2
0 mm
L3
0 mm
L4
62.5 mm
L5
73.0 mm
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés