Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC
Description
IISA2NPR - Air Catch Sensor without Control Unit / Individual Wiring with Supply Port on the Right
Bill of material
IISA2NPR-1_
ENTRY
Electrical entry and supply port position
(PR) Individual wiring with supply port on the right
CONTROL
Control unit
(N) Without control unit
NOS
Number of stations
OPTION
Option
GAUGE
Pressure gauge
EE
Electrical entry
L1
46 mm
L2
0 mm
L3
0 mm
L4
62.5 mm
L5
73.0 mm