Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
SMC
Description
IISA2NSL - Air Catch Sensor without Control Unit / Centralized Wiring with Supply Port on the Left
Bill of material
IISA2NSL-1_
ENTRY
Electrical entry and supply port position
(SL) Centralized wiring with supply port on the left
CONTROL
Control unit
(N) Without control unit
NOS
Number of stations
OPTION
Option
GAUGE
Pressure gauge
L1
106 mm
L2
0 mm
L3
0 mm
L4
120.0 mm
L5
135.5 mm