Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
SMC
Description
IISA2NSR - Air Catch Sensor without Control Unit / Centralized Wiring with Supply Port on the Right
Bill of material
IISA2NSR-1_
ENTRY
Electrical entry and supply port position
(SR) Centralized wiring with supply port on the right
CONTROL
Control unit
(N) Without control unit
NOS
Number of stations
GAUGE
Pressure gauge
OPTION
Option
L1
106 mm
L2
0 mm
L3
0 mm
L4
120.0 mm
L5
135.5 mm