您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English (United States)
IISA2VSL-11DA
SMC
Detection Switch
Series ISA2
Powered by
CAD模型選擇
{smc/bp4_detection_switch/isa2/iisa2vsl_asy_tab.prj},{NB=IISA2VSL-11DA},{IDNR=},{MODEL=ISA2},{ENTRY=(SL) Centralized wiring with supply port on the left},{CONTROL=(V) With 2 port solenoid valve},{EE=(P) Terminal block box},{NOS=1},{OPTION=},{VOLTAGE=1},{ELECTRICAL=D},{THROTTLE=},{GAUGE=A}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
IISA2VSL - Air Catch Sensor with Control Unit / Centralized Wiring with Supply Port on the Left / With 2 Port Solenoid Valve
Bill of material
IISA2VSL-11DA
ENTRY
Electrical entry and supply port position
(SL) Centralized wiring with supply port on the left
CONTROL
Control type
(V) With 2 port solenoid valve
NOS
Number of stations
OPTION
Option
() Without bracket
(B) With bracket
(D) With mounting bracket for DIN rail
() Without bracket
(B) With bracket
(D) With mounting bracket for DIN rail
VOLTAGE
Voltage
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC
(4) 220 VAC
(5) 24 VDC
(6) 12 VDC
(36) 230 VAC
(1) 100 VAC
(2) 200 VAC
(3) 110 VAC
(4) 220 VAC
(5) 24 VDC
(6) 12 VDC
(36) 230 VAC
ELECTRICAL
Electrical entry
(D) DIN connector
(DL) DIN Connector with light
(D0) DIN connector (without connector)
(T) Conduit terminal
(TL) With conduit terminal and light
(D) DIN connector
(DL) DIN Connector with light
(D0) DIN connector (without connector)
(T) Conduit terminal
(TL) With conduit terminal and light
THROTTLE
Throttle
() Without throttle and manual lock
(C) With throttle
(W) With manual lock
(M) With manual lock and throttle
() Without throttle and manual lock
(C) With throttle
(W) With manual lock
(M) With manual lock and throttle
GAUGE
Pressure gauge
(A) Without pressure gauge
(E2) MPa single notation (0.2 MPa) - square embedded pressure gauge
(Z2) PSI single notation (0.2 MPa) - square embedded pressure gauge
(E4) MPa single notation (0.4 MPa) - square embedded pressure gauge
(Z4) PSI single notation (0.4 MPa) - square embedded pressure gauge
(G2) MPa single notation (0.2 MPa) - round pressure gauge
(P2) MPa-PSI single notation (0.2 MPa) - round pressure gauge
(G4) MPa single notation (0.4 MPa) - round pressure gauge
(P4) MPa-PSI single notation (0.4 MPa) - round pressure gauge
(A) Without pressure gauge
(E2) MPa single notation (0.2 MPa) - square embedded pressure gauge
(Z2) PSI single notation (0.2 MPa) - square embedded pressure gauge
(E4) MPa single notation (0.4 MPa) - square embedded pressure gauge
(Z4) PSI single notation (0.4 MPa) - square embedded pressure gauge
(G2) MPa single notation (0.2 MPa) - round pressure gauge
(P2) MPa-PSI single notation (0.2 MPa) - round pressure gauge
(G4) MPa single notation (0.4 MPa) - round pressure gauge
(P4) MPa-PSI single notation (0.4 MPa) - round pressure gauge
L1
106
mm
L2
0
mm
L3
0
mm
L4
120.0
mm
L5
135.5
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求