您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
IK4-P6BBF32MMS-WA-5-5-10B-18-PM1-1L-N-N
IAI
Integrated Combination System
IK2/IK3 (RCP6_IA kit)
IK4
XYB+ZR
Powered by
CAD模型選擇
{iai/integrated_combination_systems/ik2_ik3_rcp6_iakit/ik4/xyb_zr/ik4_p6bbf3_asmtab.prj},{NB=IK4-P6BBF32MMS-WA-5-5-10B-18-PM1-1L-N-N-0-0-0},{COM=2},{SPD=MM},{ENTYPE=WA},{S1=50},{SX=[50:800/50]},{OPTB1=},{OPTCD1=},{OPTPHS1=},{OPTRTS1=},{POS1=0},{S2=50},{SY=[50:400/50]},{OPTB2=},{OPTCD2=},{OPTPHS2=},{OPTRTS2=},{POS2=0},{S3=100},{SZ=[100:150/50]},{OPTB3=Yes},{OPTPHS3=},{OPTCO3=},{POS3=0},{S4=18},{CTR=PM1},{LTC=1},{CT1=N},{CT2=N},{VERS1=15},{PPATH=../../ik2_ik3_assemblies/ik4_p6_xyb_zr_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
IAI
Description
IK4-P6BBF3**S
Bill of material
IK4-P6BBF32MMS-WA-5-5-10B-18-PM1-1L-N-N
CNSORDERNO
Order number
IK4-P6BBF32MMS-WA-5-5-10B-18-PM1-1L-N-N
IK4-P6BBF32MMS-WA-5-5-10B-18-PM1-1L-N-N
TYPE
Type
P6BBF32MMS
P6BBF32MMS
COM
Combination
2
2
SPD
Speed
Medium speed
Medium speed
ENTYPE
Encoder
WA
S1
1st axis - Stroke
mm
Enter value for S1
1st axis - Stroke
mm
cm
inch
ft
OK
OPTB1
1st axis -Brake
No
Yes
No
Yes
OPTCD1
1st axis - Cable direction
Standard
CJT
CJR
CJL
CJB
Standard
CJT
CJR
CJL
CJB
OPTPHS1
1st axis - Opposite - home specification
No
Yes
No
Yes
OPTRTS1
1st axis - Roller Slider
No
Yes
No
Yes
POS1
1st axis - Slider position
mm
Enter value for POS1
1st axis - Slider position
mm
cm
inch
ft
OK
S2
2nd axis - Stroke
mm
Enter value for S2
2nd axis - Stroke
mm
cm
inch
ft
OK
OPTB2
2nd axis - Brake
No
Yes
No
Yes
OPTCD2
2nd axis - Cable direction
Standard
Standard
OPTPHS2
2nd axis - Opposite - home specification
No
Yes
No
Yes
OPTRTS2
2nd axis - Roller Slider
No
Yes
No
Yes
POS2
2nd axis - Slider position
mm
Enter value for POS2
2nd axis - Slider position
mm
cm
inch
ft
OK
S3
3rd axis - Stroke
mm
Enter value for S3
3rd axis - Stroke
mm
cm
inch
ft
OK
OPTB3
3rd axis - Brake
Yes
OPTPHS3
3rd axis - Opposite - home specification
No
Yes
No
Yes
OPTCO3
3rd axis - Cover
No
Yes
No
Yes
POS3
3rd axis - Slider position
mm
Enter value for POS3
3rd axis - Slider position
mm
cm
inch
ft
OK
S4
4th axis - Stroke
180
360
180
360
deg
OPTLS4
4th axis - Limit switch
No
OPTMD4
4th axis - Motor direction
Right
Right
CTR
Controller
PM1
PM2
PM1
PM2
LTC
Cable lenght
m
CT1
Cable-track : 1-2 axis
without Cable track
Cable track S Size
Cable track M Size
Cable track L Size
Cable track XL Size
without Cable track
Cable track S Size
Cable track M Size
Cable track L Size
Cable track XL Size
CT2
Cable-track : 2 axis - User
without Cable track
Cable track S Size
Cable track M Size
Cable track L Size
without Cable track
Cable track S Size
Cable track M Size
Cable track L Size
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)
CADデータ生成
PDFデータシート生成
見積り依頼書