Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
IKYS, IKYSA - Welded Angle Plates - Configurable Mounting Location - Configurable Hole Position
Bill of material
IKYS200-A60-B50-X35-Y35-G30
PN
Part Number
S
Spec.
Configurable Hole Position
MAT
Material
ST
Surface Treatment
Black Oxide
H
mm
A
mm
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
X
X 1mm Increment
mm
Enter value for X
X 1mm Increment
mm
cm
inch
ft
F
F 1mm Increment
mm
Y
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
Enter value for G
G 1mm Increment
mm
cm
inch
ft
W
100 mm
T
mm
T1
mm
E
mm
AA
a
mm
HH
h
mm
D
10 mm
DD
d
11 mm
ALT1
Eliminating Dowel Holes
ALT2
LN Slotted Hole
ALT3
HN Slotted Hole
ALT4
Tapped Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models