ILE1B661PB1AO-001
Schneider Electric
Integrated Compact Drives
Brushless EC motor
Lexium ILE
Powered by
CAD모델 선택
{berger_lahr/3_integrated_compact_drives/3_ec/3_ile_lexium/ile_asmtab.prj},{NB=ILE1B661PB1A (O-001-ISDR)},{PF=Lexium Integrierter Antrieb},{MT=EC motor},{VN=1},{F=DP0},{MB=66},{ML=1},{WT=Standard},{AT=B},{KB=Platte},{MS=Standard},{HB=keine Haltebremse },{G=O-001},{AR=-},{ST=Positioniersteuerung mit Feldbus},{VS=IS},{HO=D},{SV=Standard},{SG=IP54},{WB=R},{ZD=Standard},{WD=Standard},{SW=IP54},{WBX1='R','rund, glatte Welle' },{WBX2='K','Passfeder'},{WBX3= 'K','Passfeder'},{D30=8.000},{D31=40.000},{D32=4.000},{D33=73.560},{L30=26.000},{L31=2.000},{MQ3=65.000},{L=12.000},{AN=3.000},{GTB=PLE 40},{PPATH=ile_asmtpl.prj},{ARX1='0','0','3','3','6','6','-','9'},{ARX2='-','-'}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Schneider Electric
Description
ILE - Lexium Integrated Drive
Bill of material
ILE1B661PB1AO-001
PF
Product family
Lexium Integrated Drive
MT
Motor type
Brushless DC motor
VN
Nominal supply voltage
24-36
24-48
24-36
24-48
V-DC
F
Communication interface
Profibus DP
CANopen DS301
RS485
Profibus DP
CANopen DS301
RS485
MB
Motor size
66
mm
ML
Motor length
1 Segment
1 Segment
WT
Winding type
Standard
AT
Connection technology
PCB connectors
Industrial connectors
PCB connectors
Industrial connectors
KB
Cable bushing
Platte
MS
Measurement system
Standard
HB
Holding brake
No holding brake
G
Gearing
No gearing
Straight teeth gear - 18:1
Straight teeth gear - 38:1
Straight teeth gear - 54:1
Straight teeth gear - 115:1
Planetary gear PLE 40 - 16:1
Planetary gear PLE 40 - 40:1
Planetary gear PLE 40 - 60:1
Planetary gear PLE 40 - 120:1
Planetary gear PLE 60 - 16:1
Planetary gear PLE 60 - 40:1
Planetary gear PLE 60 - 60:1
Planetary gear PLE 60 - 120:1
Planetary gear WPLE 40 - 16:1
Planetary gear WPLE 40 - 40:1
Planetary gear WPLE 40 - 60:1
Planetary gear WPLE 40 - 120:1
Planetary gear WPLE 60 - 16:1
Planetary gear WPLE 60 - 40:1
Planetary gear WPLE 60 - 60:1
Planetary gear WPLE 60 - 120:1
Worm gear - 24:1
Worm gear - 54:1
Worm gear - 92:1
Worm gear - 115:1
No gearing
Straight teeth gear - 18:1
Straight teeth gear - 38:1
Straight teeth gear - 54:1
Straight teeth gear - 115:1
Planetary gear PLE 40 - 16:1
Planetary gear PLE 40 - 40:1
Planetary gear PLE 40 - 60:1
Planetary gear PLE 40 - 120:1
Planetary gear PLE 60 - 16:1
Planetary gear PLE 60 - 40:1
Planetary gear PLE 60 - 60:1
Planetary gear PLE 60 - 120:1
Planetary gear WPLE 40 - 16:1
Planetary gear WPLE 40 - 40:1
Planetary gear WPLE 40 - 60:1
Planetary gear WPLE 40 - 120:1
Planetary gear WPLE 60 - 16:1
Planetary gear WPLE 60 - 40:1
Planetary gear WPLE 60 - 60:1
Planetary gear WPLE 60 - 120:1
Worm gear - 24:1
Worm gear - 54:1
Worm gear - 92:1
Worm gear - 115:1
AR
Mounting direction
-
-
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청