ILM-4/L20/S01/H/I42/P/X/X/X
Anderson-Negele Europe-Asia
Conductivity Measurement
Dairy, Food & Beverage
Powered by
CAD모델 선택
{negele/leitfaehigkeitsmessung/lebensmittel_und_getraenke/ilm4_asmtab.prj},{NB=ILM-4/L20/S01/H/I42/P/X/X/X},{IDNR=},{TYP=ILM-4},{L=L20},{PR=S01},{KOP=H},{AUS=I42},{EA=P},{ID=X},{DE=X},{PA=X},{PPATH=ilm4_asmtpl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
Anderson-Negele Europe-Asia
Description
ILM-4 - Inductive Conductivity Meter ILM
Bill of material
ILM-4/L20/S01/H/I42/P/X/X/X
TYP
Type
ILM-4
L
Submersion length
L20 (20mm)
L50 (50mm)
L20 (20mm)
L50 (50mm)
PR
Process connection
S01 (Standard, CLEANadapt G1" hygienic)
TC1 (Tri-Clamp 1½")
TC2 (Tri-Clamp 2")
TC25 (Tri-Clamp 2½")
TC3 (Tri-Clamp 3")
V25 (Varivent Type F, DN 25)
V40 (Varivent Type N, DN 40/50)
S01 (Standard, CLEANadapt G1" hygienic)
TC1 (Tri-Clamp 1½")
TC2 (Tri-Clamp 2")
TC25 (Tri-Clamp 2½")
TC3 (Tri-Clamp 3")
V25 (Varivent Type F, DN 25)
V40 (Varivent Type N, DN 40/50)
KOP
Head orientation
H (Horizontal head orientation)
V (Vertical head orientation)
H (Horizontal head orientation)
V (Vertical head orientation)
AUS
Outputs
I42 (IO-Link and 1x 4...20 mA conductivity value only)
I62 (IO-Link and 2x 4...20 mA conductivity/temperature selectable, no external range switching)
I63 (IO-Link and 2x 4...20 mA conductivity/temperature selectable, external range switching)
I42 (IO-Link and 1x 4...20 mA conductivity value only)
I62 (IO-Link and 2x 4...20 mA conductivity/temperature selectable, no external range switching)
I63 (IO-Link and 2x 4...20 mA conductivity/temperature selectable, external range switching)
EA
Electrical connection
P (Cable gland M16x1.5)
D (2x Cable gland M16x1,5)
M (1x M12 connector, 4-pin)
C (1x M12 connector, 5 pin analog output and IO-Link)
P (Cable gland M16x1.5)
D (2x Cable gland M16x1,5)
M (1x M12 connector, 4-pin)
C (1x M12 connector, 5 pin analog output and IO-Link)
ID
Interface/Display
X (without Interface)
S (Simple User Interface with small Display)
L (Large User Interface with Display)
X (without Interface)
S (Simple User Interface with small Display)
L (Large User Interface with Display)
DE
Enclosure
X (Plastic cap without sight glass)
P (Plastic cap with sight glass)
M (Stainless steel cap without sight glass)
W (Stainless steel cap with sight glass)
X (Plastic cap without sight glass)
P (Plastic cap with sight glass)
M (Stainless steel cap without sight glass)
W (Stainless steel cap with sight glass)
PA
Parameter configuration
X (Standard)
S (Write out details)
X (Standard)
S (Write out details)
A
-
mm
B
-
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청