ILS1B851PB1A0
Schneider Electric
Integrated Compact Drives
Stepper motor
Lexium ILS
LEXIUM_ILS_85mm
Powered by
CAD模型選擇
{berger_lahr/3_integrated_compact_drives/2_stepper/3_ils_lexium/2_ilsx85_lexium/ilsx85_asmtab.prj},{NB=ILS1B851PB10A0(0-ISDKF) },{D31=60.000},{D32=6.000},{D33=99.000},{L30=31.000},{L31=2.000},{MQ3=90.000},{L=20.000},{AN=3.000},{D321=4.000},{PF=Intelligenter Kompaktantrieb IclA},{MT=Schrittmotor},{MB=85},{KB=Platte},{MS=Standard Indexpuls},{SV=Standard},{SG=IP54},{ZD=Standard},{WD=Standard},{SW=IP41},{K2='CAN', 'CANopen DS301','DP0', 'Profibus DP V0', '485', 'RS485'},{K3='PD1','24 V, galvanisch getrennt','PD2','5 V, galvanisch getrennt','PD3','5 V, Gegentakt (RS422)'},{HO2= 'D' , 'Parameterschalter für Konfiguration', '-', 'keine '},{HO3= 'D' , 'Parameterschalter für Konfiguration'},{VN=1},{F=DP0},{ML=1},{WT=P},{AT=B},{HB=-},{G=0},{AR=-},{ST=F},{VS=IS},{HO=D},{WB=K}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Schneider Electric
Description
ILSx85 - Lexium Integrated Drive
Bill of material
ILS1B851PB1A0
PF
Product family
Intelligent Compact Drive IclA
MT
Motor type
Stepper motor
VN
Nominal supply voltage
24-36
24-48
24-36
24-48
V-DC
F
Communication interface
Profibus DP
CANopen DS301
RS485
Bewegungssequenz (E/A)
Puls-Richtung-Schnittstelle (24 V optoentkoppelt)
Puls-Richtung-Schnittstelle (5 V optoentkoppelt)
Puls-Richtung-Schnittstelle (5 V Gegentakt/RS422)
Profibus DP
CANopen DS301
RS485
Bewegungssequenz (E/A)
Puls-Richtung-Schnittstelle (24 V optoentkoppelt)
Puls-Richtung-Schnittstelle (5 V optoentkoppelt)
Puls-Richtung-Schnittstelle (5 V Gegentakt/RS422)
MB
Motor size
85
mm
ML
Motor length
1 Segment
2 Segmente
3 Segmente
1 Segment
2 Segmente
3 Segmente
WT
Winding type
medium speed, medium torque
medium speed, medium torque
AT
Connection technology
PCB connectors
Industrial connectors
PCB connectors
Industrial connectors
KB
Cable bushing
Platte
MS
Measurement system
Standard index pulse
HB
Holding brake
No holding brake
With brake
No holding brake
With brake
G
Gearing
No gearing
Planetary gearbox PLE 80 - 3:1
Planetary gearbox PLE 80 - 4:1
Planetary gearbox PLE 80 - 5:1
Planetary gearbox PLE 80 - 8:1
Planetary gearbox PLE 80 - 12:1
Planetary gearbox PLS 70 - 3:1
Planetary gearbox PLS 70 - 5:1
Planetary gearbox PLS 70 - 8:1
Planetary gearbox PLS 90 - 3:1
Planetary gearbox PLS 90 - 5:1
Planetary gearbox PLS 90 - 8:1
Angle planetary gearbox WPLE 80 - 3:1
Angle planetary gearbox WPLE 80 - 5:1
Angle planetary gearbox WPLE 80 - 8:1
Angle planetary gearbox WPLE 80 - 12:1
Angle planetary gearbox WPLS 70 - 4:1
Angle planetary gearbox WPLS 70 - 5:1
Angle planetary gearbox WPLS 70 - 8:1
Angle planetary gearbox WPLS 90 - 4:1
Angle planetary gearbox WPLS 90 - 5:1
Angle planetary gearbox WPLS 90 - 8:1
No gearing
Planetary gearbox PLE 80 - 3:1
Planetary gearbox PLE 80 - 4:1
Planetary gearbox PLE 80 - 5:1
Planetary gearbox PLE 80 - 8:1
Planetary gearbox PLE 80 - 12:1
Planetary gearbox PLS 70 - 3:1
Planetary gearbox PLS 70 - 5:1
Planetary gearbox PLS 70 - 8:1
Planetary gearbox PLS 90 - 3:1
Planetary gearbox PLS 90 - 5:1
Planetary gearbox PLS 90 - 8:1
Angle planetary gearbox WPLE 80 - 3:1
Angle planetary gearbox WPLE 80 - 5:1
Angle planetary gearbox WPLE 80 - 8:1
Angle planetary gearbox WPLE 80 - 12:1
Angle planetary gearbox WPLS 70 - 4:1
Angle planetary gearbox WPLS 70 - 5:1
Angle planetary gearbox WPLS 70 - 8:1
Angle planetary gearbox WPLS 90 - 4:1
Angle planetary gearbox WPLS 90 - 5:1
Angle planetary gearbox WPLS 90 - 8:1
AR
Mounting direction
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求