Catalog navigation
CAD model selection
Selectable products: 1
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Company
iCONN Systems
Description
iMINI C - iMINI-C Series - Metal Shell Connector with Threaded Coupling
Bill of material
iMINIC-P12MS-M001
PN
Part Number
iMINIC-P12MS-M001
SERIES
Series
iMINI
SS
Shell Size
C - Style III (1 1/8" Thread)
SHIELD
Shielding
CTA
Connector Type End A
NOCA
Number of Contacts End A
CGA
Contact Gender End A
OSA
Overmold Style End A
CS
Cable Style
CTB
Connector Type End B
NOCB
Number of Contacts End B
CGB
Contact Gender End B
OSB
Overmold Style End B
UNIT
Unit
L
Length
Additional Information
Recommendations
Similar parts
Similar catalogs
Related Equipment
Embed Part
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models