Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Ipf Electronic
Description
Increased ambient temperature
Bill of material
KN126050
IDNR
DESCSHORT
Short Description
DESCLONG
Long Description
Capacitive proximity switches are contact-free sensors. They detect metallic and non-metallic objects, regardless of whether they move or not. The achievable sensing range of the devices depends on the object material, its dimensions and the response sensitivity, which is set via a potentiometer. The vibration-resistant sensors can be approached laterally or frontally. Capacitive proximity switches are used for presence detection (e.g. sealing detection), positioning (e.g. PET bottles), counting (e.g. plastic caps), level detection (e.g. lubricant) or distance measurements (e.g. thickness measurement) of solid and liquid materials.
MANUID
Product ID of the Manufacturer
DELTIME
Delivery Time
28
ARDTEEL_ANZEIGE
Display
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
ARDTEME_BAUFORM
Design
Cylinder, screw-thread
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
ARDTEEL_KURZSCHLUSSFEST
Short-circuit protection
Yes
ARDTEME_MECHANISCHEEINBAUBEDINGUNGFUERSENSOR
Mechanical mounting condition for sensor
non-flush
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEEL_VERPOLUNGSSICHER
Reverse polarity protection
Yes
ARDTEME_WERKSTOFFDERAKTIVENFLAECHEDESSENSORS
Active area material of sensor
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
ARDTEEL_ANPASSBAREAUSGANGSFUNKTIONEN
Output functions
ARDTEME_ADERQUERSCHNITT
Wire cross section
ARDTEEL_ANZAHLDERSCHALTAUSGAENGE
Number of switching outputs
ARDTEME_GEWINDEMASS
Thread dimension
ARDTEME_ADERZAHL
Number of cores
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
ARDTEME_DURCHMESSERDESSENSORS
Sensor diameter
ARDTEME_KABELLAENGE
Cable length
ARDTEME_GEWINDELAENGE
Thread length
ARDTEME_GEWINDESTEIGUNG
Thread pitch
ARDTEEL_LEERLAUFSTROM
No-load current
ARDTEME_LAENGE
Length
ARDTEEL_POLZAHL
Number of pins
ARDTEEL_RESTWELLIGKEIT
Residual ripple
ARDTEEL_SCHALTFREQUENZ
Switching frequency
ARDTEEL_SPANNUNGSABFALL
Voltage drop
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
ARDTEEL_SCHALTABSTANDRANGE
Switching distance
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Ipf Electronic
    Light curtains - finger protection
    Afag
    FB60 - Conveyor belt
    norelem
    97990 - LOCTITE retaining compound
    Ipf Electronic
    Light curtains - hand protection
    Festo
    SOEG-RT/RS - Optical sensors
    ABB Automation
    HygienicMaster FEH632 - Electromagnetic Flowmeter system, remote mount, sensor housing stainless steel
    CONTRINEX
    DW-AX-51X-M8 - Inductive Sensor
    Festo
    FRC - service unit
    Balluff
    BCS
    Ipf Electronic
    Increased switching distance
    Ipf Electronic
    Pushbuttons
    CONTRINEX
    DW-AX-52X-M8 - Inductive Sensor
    CONTRINEX
    DW-AX-70X-M8 - Inductive Sensor
    Siemens Building Technologies AMERICAS Portfolio
    QAH11.1_BPZ:QAH11.1
Previews
3D
Dimension
2D
Download CAD models