Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
InduCom 9p 1T-entry hexscrew 4-40 cod
Bill of material
HARTING 61030012010123
MANUID
Product number of the Manufacturer
61030012010123
PREVIEW
Preview
DESCSHORT
Short Description
Shell housing, With internal earth, Size: D-Sub 1, Hexagonal screw with captive washer, Thread 4-40 UNC, Top entry, 1x
DESCLONG
Long Description
Shell housing, With internal earth, Size: D-Sub 1, Hexagonal screw with captive washer, Thread 4-40 UNC, Top entry, 1x, Material (hood/housing): Zinc die-cast, Degree of protection: IP30
MANUTYPEDESC
Manufacturer Type Description
InduCom 9p 1T-entry hexscrew 4-40 cod
SUPPLIERALTNO
Alternative product number
61 03 001 2010 123
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAB373
Type of interlock
Screw
AAM327
two piece
Yes
AAO742
Brand
D-Sub InduCom
AAW338
Manufacturer product designation
InduCom 9p 1T-entry hexscrew 4-40 cod
BAB664
material
Zink print cast
BAG641
splitable
Yes
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models