Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
InduCom knurled screw, 4-40 UNC
Bill of material
HARTING 09670029018
MANUID
Product number of the Manufacturer
09670029018
DESCSHORT
Short Description
Knurled screw, Thread 4-40 UNC
DESCLONG
Long Description
Knurled screw, Thread 4-40 UNC
MANUTYPEDESC
Manufacturer Type Description
InduCom knurled screw, 4-40 UNC
SUPPLIERALTNO
Alternative product number
09 67 002 9018
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
42
AAO057
Product type
InduCom knurled screw, 4-40 UNC
AAU734
Manufacturer product description
Knurled screw, Thread 4-40 UNC
AAW338
Manufacturer product designation
Knurled screw, Thread 4-40 UNC
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    LATCH LOCK BOLT_4-40 UNC_H: 4,7 mm  L: 8
    HARTING
    LATCH LOCK BOLT_4-40 UNC_H: 6,2 mm  L: 8
    HARTING
    LATCH LOCK BOLT_4-40 UNC_H:6,2 mm L:12mm
    HARTING
    FEMALE SCREW LOCK M3
Previews
3D
2D
Download CAD models