Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Inline Filters VFI - VFI 4/2 50
Bill of material
SCHMALZ 10.07.01.00329 VFI 4/2 50
NAME
Name
10_07_01_00329
NNCUSTOM
VFI 4/2 50
NTCUSTOM
Vakuumfilter (inline)
NBCUSTOM
VFI 4/2 50
LINACUSTOM
VFI 4/2 50
ARTNR
Order number
10.07.01.00329
C127
d
4 mm
C121
D
17 mm
C111
L
55 mm
C2195
Connection
Schlauch 4/2
C536
Filterfeinheit
50 µm
C922
Nenndurchfluss
32 l/min
C923
Nenndurchfluss
1.92 mł/h
C493
Vacuum (max)
-990 mbar
C490
Überdruck (max) bei 25°C
7 bar
C491
Überdruck (max) bei 50°C
5 bar
C575
Weight
6.3 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models