Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Inline Filters VFI - VFI 6/4 50
Bill of material
SCHMALZ 10.07.01.00328 VFI 6/4 50
NAME
Name
10_07_01_00328
NNCUSTOM
VFI 6/4 50
NTCUSTOM
Vakuumfilter (inline)
NBCUSTOM
VFI 6/4 50
LINACUSTOM
VFI 6/4 50
ARTNR
Order number
10.07.01.00328
C127
d
6 mm
C121
D
25 mm
C111
L
69 mm
C2195
Connection
Schlauch 6/4
C536
Filterfeinheit
50 µm
C922
Nenndurchfluss
66 l/min
C923
Nenndurchfluss
3.96 mł/h
C493
Vacuum (max)
-990 mbar
C490
Überdruck (max) bei 25°C
7 bar
C491
Überdruck (max) bei 50°C
5 bar
C575
Weight
16.5 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models