Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Inline Filters VFI - VFI CN6/4 50
Bill of material
SCHMALZ 10.07.01.00241 VFI CN6/4 50
NAME
Name
10_07_01_00241
NNCUSTOM
VFI CN6/4 50
NTCUSTOM
Vakuumfilter (inline)
NBCUSTOM
VFI CN6/4 50
LINACUSTOM
VFI CN6/4 50
ARTNR
Order number
10.07.01.00241
C127
d
6 mm
C121
D
16 mm
C111
L
61 mm
C2195
Connection
Schlauch 6/4 Überw.mutter
C536
Filterfeinheit
50 µm
C922
Nenndurchfluss
32 l/min
C923
Nenndurchfluss
1.92 mł/h
C493
Vacuum (max)
-990 mbar
C490
Überdruck (max) bei 25°C
7 bar
C491
Überdruck (max) bei 50°C
5 bar
C575
Weight
6 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models