Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Schiedel
Description
Inner Liners/Pipe 1000mm - IC5K25
Bill of material
Pipe 230/1000/0,6/316/BA/IC5k25
MAT
Material
EAN
EAN/UPC-Code
SYS
System
IC5k25
SAP
SAP Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
955 mm
NL
Nominal lenght
1000 mm
ML
Material / Liner
316
SL
Surface Liner
BA
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    Inner Liners/Pipe 500mm - IC5K25
    Schiedel
    Pipe 250mm - IC5K25
    Schiedel
    Pipe 200mm - IC5K25
    Schiedel
    Bend 90° - IC5K25
    Schiedel
    Tee 90° - IC5K25
    Schiedel
    Bend 45° - IC5K25
    Schiedel
    Adjustable Pipe  270-375mm - IC5K25
    Schiedel
    Bend 30° - IC5K25
    Schiedel
    Tee 45° - IC5K25
    Schiedel
    Adjustable Pipe 375-585mm - IC5K25
    Schiedel
    Wall Band - Accessories
    Schiedel
    Top plate - ICS 25
    Schiedel
    Tee plug with drain - ICS 25
    Schiedel
    Taper Terminal - IC5K25
Previews
3D
Dimension
2D
Download CAD models