Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Schiedel
Description
Inner Liners/Pipe 1000mm - PMS 25
Bill of material
Pipe 150/1000/0,5/444/GY/PMS25
MAT
Material
EAN
EAN/UPC-Code
SYS
System
PMS25
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
955 mm
NL
Nominal length
1000 mm
ML
Material/Liner
444
SL
Surface liner
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models