Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Innoform 2-Z-SN-PM-TIN-80
Bill of material
C521Z700.5046
DOC
PDF-Download
Documentation drawing
J21
Item.ID
J22
Item.Name
IF2-Z-SN-PM-TIN-80
J3
Company Code
E
BLD
Tool Style Code
3
H3
Cutting Tool Material, Manufacturer Naming
HSSE
J1
Standard Number
DIN 2184-1
J6
Connection Code, Machine Side
A1
Thread Form Type
UNF
A21
Thread Diameter Metric
mm
A22
Thread Diameter Inch
Inch
A24
Thread Diameter Fractional
A3
Thread Pitch
1.27 mm
A4
Threads per Inch
20
A5
Thread Tolerance Class
2BX
A8
Wrench Size
mm
B3
Overall Length
100 mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Flute Helix Hand
N
D7
Weight of Item
kg
F1
Cutting Direction
R
G3
Plug Style
C
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
TIN-80
NSM
Standard of Characteristics
DIN4000-80
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models