Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Hettich
Description
InnoTech Atira drawer set, 70 mm, Quadro V6, silver - InnoTech Atira drawer set, 70 mm, Quadro V6, silver
Bill of material
9212583
ARTICLENO
Order Number
NL
mm
A
1.000 mm
B
mm
C
1.000 mm
EB
9.500 mm
L
mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model