Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hettich
Description
InnoTech drawer side 470 mm/54mm left - InnoTech drawer side 470 mm/54mm left
Bill of material
9196272
ARTICLENO
Order Number
9196272
FINISH
Anthracite
L
Nominal Length
470.000 mm
AL
Article Length
480.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models