Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Branham, WC
Description
Insert-A-Shaft® Series 22 Metric - WC Branham - Gearbox
Bill of material
IAS222:1LHA20B20
PN
Part No.
PRODUCT
Product
R
Ratio
2:1
ROT
Rotation
A
A-Bore Shaft Dia.
mm
AKS
A-Bore Key Size
mm
B
B-Bore Shaft Dia.
20 mm
BKS
B-Bore Key Size
6 mm
M
Mounting
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models