Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Schiedel
Description
Inspection Bend 90° P1 - ICS 25
Bill of material
Inspec.bend_P1 230/90/0,5/316/BA/ICS25
MAT
Material
EAN
EAN/UPC-Code
SYS
System
ICS25
SAP
Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
mm
B
mm
C
64 mm
D1
mm
W1
90 °
ML
Material/Liner
316
SL
Surface liner
BA
WG
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models