Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Sita
Description
Insulating body for compensating ring - SitaDSS Multi
Bill of material
SitaDSS Multi Insulating body for compensating ring 429004
PREVIEW
Preview
ARTNR
Article number
LOGLEVEL
LOG Level
DESC
Description main article
K
Compatibility
SitaDSS Multi
MAT
Material
Cellular glass
F
Color
Black
L
Length
280 mm
B
Width
280 mm
H
Height
mm
TBMAX
Temperature resistance, max.
1000 °C
BK
Material class
Euroclass A1 /A1 non-flammable
WLF
Heat conductivity
0.046 W/(m*K)
INFO
Product Datasheet
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models