Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Sita
Description
Insulating body for extension unit - SitaTrendy
Bill of material
SitaTrendy Insulating body for extension unit 159006
PREVIEW
Preview
ARTNR
Article number
LOGLEVEL
LOG Level
DESC
Description main article
K
Compatibility
SitaTrendy
MAT
Material
Polyurethane
F
Color
Yellow
OF
Surface
Smooth
L
Length
500 mm
B
Width
500 mm
H
Height
mm
BK
Material class
Euroclass E / B2 normal flammability
WLF
Heat conductivity
0.025 W/(m*K)
INFO
Product Datasheet
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models