Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Sita
Description
Insulating body for rainwater outlet - Sita Multi
Bill of material
Sita Multi Insulating body for rainwater outlet E409003
PREVIEW
Preview
ARTNR
Article number
E409003
LOGLEVEL
LOG Level
DESC
Description main article
SitaMulti Insulating body, Type A, 120 mm, Cellular glass
K
Compatibility
Sita Multi
MAT
Material
Cellular glass
F
Color
Black
L
Length
450 mm
B
Width
450 mm
H
Height
120 mm
TBMAX
Temperature resistance, max.
1000 °C
BK
Material class
Euroclass A1 /A1 non-flammable
WLF
Heat conductivity
0.046 W/(m*K)
INFO
Product Datasheet
Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models