Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Sita
Description
Insulating body for rainwater outlet - SitaCompact
Bill of material
SitaCompact Insulating body for rainwater outlet E199003
PREVIEW
Preview
ARTNR
Article number
E199003
LOGLEVEL
LOG Level
DESC
Description main article
SitaCompact Insulating body for rainwater outlet
K
Compatibility
SitaCompact Vertical
MAT
Material
XPS
F
Color
Purple
OF
Surface
Smooth
L
Length
400 mm
B
Width
400 mm
H
Height
220 mm
TBMAX
Temperature resistance, max.
75 °C
BK
Material class
Euroclass E / B2 normal flammability
WLF
Heat conductivity
0.037 W/(m*K)
INFO
Product Datasheet
Link
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Stáhnout CAD model