Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Carlo Gavazzi
Description
IO Link Master DIN rail
Bill of material
connectivity - IO Link Master DIN rail - yn115cei8rpio
CODE
Code
IOLC
IO Link channels
8
INTYP
Input type
8x configurable IO Link I/O or digital input
IOLCON
IO Link port connection type
Screw and push-in detachable terminals
IOLMOD
IO Link mode rates
COM1, COM2, COM3
ETHPORT
Ethernet ports
2x RJ45 connectors, 10/100BASE-TX
ETH
Ethernet protocol
DISIOT
Digital input SIO mode thresold
High: 10,5-13Vdc, Low: 8-11,5Vdc
DISIOC
Digital input SIO mode current
3 mA
DOSIV
Digital output SIO mode voltage
24 Vdc
DOSIOC
Digital output SIO mode current
200 mA
MAXCUR
Max output current
3.2 A
DOFUN
Digital output function
Selectable NPN/PNP/Push Pull
PWDC
Rated voltage Vdc
18÷30 Vdc
MOU
Mounting type
DIN rail
DIM1
Width
45 mm
DIM2
Height
99 mm
DIM3
Depth
114 mm
IP
IP rating
IP20
TMP
Operating temperature
-40°÷+70°C/-40°÷+158°F C°/°F
DS
Datasheet
YN115CEI8RPIO_DS.pdf pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models