Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Carlo Gavazzi
Description
IO Link Smart Configurator
Bill of material
IO Link Smart Configurator - sctl55
CODE
Code
SCTL55
IOLINT
IO Link interface
IO Link 1.1
IOLCON
IO Link port connection type
1x M8 3-wires, 1x M8 4-wires, 1x M12 4-wires
IOLSP
IO Link port supply voltage
24 Vdc
IOLCUR
IO Link port max current
80 mA
POWSUP
Power supply
Battery supplied with internal 3,8V LI-ION batteries, recharge via USB port
WIR
Wireless interface
WiFi communication for IODD files download
LED
LED indications
front LED's for power supply, IO Link comm status, device output status, comm errors, battery status
DIM1
Width
90 mm
DIM2
Height
62 mm
DIM3
Lenght
222 mm
IP
IP rating
IP30
TMP
Operating temperature
0°÷+40°C/32°÷+104°F C°/°F
DS
Datasheet
SCTL55_IM.pdf pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models