Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Société / Etablissement
LYPSIS
Description
IP-01 - Interrupteur de position avec câble poussoir à galet
Nomenclature
lypsis_ip01_en_attente
CODE
c-Lypsis
en_attente
H
39 mm
L1
30 mm
L
2 mm
A
16 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models