Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
IRC/W - SFS Isofast Lastverteilteller 82x40
Bill of material
SFS 323233 Membrane Plate Steel zinc plated
CNSORDERNO
Description
IRC/W-82x40
ARTNR
Order number
323233
TYP
Type
IR
TEXT1
Text Line 1 (Product)
Membrane Plate
TEXT2
Text Line 2 (Product)
Steel zinc plated
H
Height
82 mm
W
Width
40 mm
T
Thickness
1 mm
D
Diameter
5.1 mm
GW
Mass
23.30 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models