Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Carlo Gavazzi
Description
IRC40 - Cubic 40x40 Inductive, rotable head, plug
Bill of material
IRC40SF22M1PA
CODE
Code
MTYP
Mounting type
SWDIS
Switching distance
mm
SWOUT
Switching output
INT
Interface
-
PWDC
Rated voltage DC
10÷30 Vdc
MXCUR
Max output current
200 mA
NLCUR
No load current
20 mA
CON
Connection type
M12 plug
HOU
Housing type
40x40, rectangular, plastic
DIM1
Width
40 mm
DIM2
Height
40 mm
DIM3
Depth
40 mm
IP
IP rating
IP69K
TMP
Operating temperature
-25°÷+80°C/-13°÷+176°F C°/°F
DS
Datasheet
IRC40.pdf pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models