Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
IRG-MS - Control device
Bill of material
50391018 Control device IRG1-MS
BNR
Order number
50391018
TYP
Type
IRG1-MS
A
Dimension A
175 mm
B
Dimension B
80 mm
C
Dimension C
61.5 mm
D
Dimension D
10 mm
E
Dimension E
25 mm
CTNH
CTN Huttwil
85044000
CTNA
CTN Amberg
85044082
GEW
Weight
0.686 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models