Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPR
Description
IRP-20-ISO-160 - DIN/ISO 2-Jaw-Parallel Gripper with Sliding Guide
Bill of material
IRP-20-ISO-160 [HUB 0]
ARTNR
Part-No.
15000349
TYP
Type
IRP
MODEL
Model
20-ISO-160
HUB
Stroke currently set in the CAD model
mm
Enter value for HUB
Stroke currently set in the CAD model
mm
cm
inch
ft
H
Total stroke
38 mm
OPTION
Sensor Mounting Kit
GK
Gripping Force at p = 6 bar
7200 N
GE
Recommended Part Weight
25 kg
M
Weight
17.637 kg
ZB
Cylinder Bore
125 mm
ZV
Displacement
377 cm³
LV
Air Consumption each Cycle open/close
5.3 l
OZ
Actuation time opening at p = 6 bar
1 s
SZ
Actuation time closing at p = 6 bar
1 s
WHG
Repeatability
+/- 0.03 mm
MFL
Maximum Finger Length
320 mm
CTN
Customs Tariff Number
84799070
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models