Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Elesa+Ganter
Description
IRS.802 - Safety fold-away handles
Bill of material
Safety fold-away handles IRS.802/65 FOLD-O-MATIC(90)
PARTNUMBER
Code
DESCRIPTION
Description
POS
Position
DIM01
H
mm
DIM02
D
20 mm
DIM03
L
mm
DIM04
M
mm
DIM05
D1
mm
DIM06
H2
22 mm
DIM07
C
4 mm
DIM08
F
M6
DIM09
h1
5.5 mm
DIM10
h4
13 mm
DIM11
d1
3 mm
DIM12
h2 0-0.2
3 mm
DIM13
r2
7 mm
DIM14
α
120° °
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models