Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Motovario
Description
IS - Parallel shaft mount gear reducer with input shaft
Bill of material
IS 082 C - 7.34 28 - 40 -
GR
Size
VERSALBE
Output shaft version
RAP
Ratio
ENTRNRV
Input shaft (d*l)
ACU1
Output shaft (d*l)
TFU
Output flange
DFU
Output flange dimension (d)
-
AL
Low speed shaft accessory (d)
PAL
Low speed shaft position
BR
Torque arm
B
-
B2
BB
-
BB1
BB2
C
C1
D
-
D1
D2
E
E1
F
FF
-
FF2
G
G1
G2
H
H1
I
K
O
O1
R
Q
S
TT
-
TT1
TT2
U
-
V
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models