ISA3-FCL-1B-LN
SMC
bp4_detection_switch
ISA3 3-Color Display Digital Gap Checker
Powered by
CAD모델 선택
{smc/bp4_detection_switch/isa3/isa3_l_asmtab.prj},{NB=ISA3-FCL-1B-LN(0)},{RANGE=F},{PIPING=C},{OUTPUT=IO-Link/Switch output 1 + Switch output 2},{PRESSURE=},{VS=1},{OPTION1=},{OPTION2=(B) Bracket},{UNIT=L},{REGULATOR=N},{VOLTAGE=},{THREAD=0},{PPATH=isa3-l/assembly/isa3_l_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
ISA3-L - With Control Unit
Bill of material
ISA3-FCL-1B-LN
RANGE
Rated distance range
(F) 0.01 to 0.03 mm
(G) 0.02 to 0.15 mm
(H) 0.05 to 0.30 mm
(F) 0.01 to 0.03 mm
(G) 0.02 to 0.15 mm
(H) 0.05 to 0.30 mm
PIPING
Piping specifications
(C) Supply side:Rc 1/8 Detection side:dia 4
(F) Supply side:G 1/8 Detection side:G 1/8
(C) Supply side:Rc 1/8 Detection side:dia 4
(F) Supply side:G 1/8 Detection side:G 1/8
OUTPUT
Output specifications
IO-Link/Switch output 1 + Switch output 2
PRESSURE
Pressure value unit specification
(-) With unit conversion function
(M) Fixed SI unit
(-) With unit conversion function
(M) Fixed SI unit
VS
Stations
OPTION1
Option1 (Cable)
(-) Straight
(L) Right angle
(N) None
(-) Straight
(L) Right angle
(N) None
OPTION2
Option2 (Bracket)
(B) Bracket
UNIT
Control unit
(L) Control unit (Supply port: Left side)
(R) Control unit (Supply port: Right side)
(L) Control unit (Supply port: Left side)
(R) Control unit (Supply port: Right side)
REGULATOR
Regulator
(N) Without regulator
(0) With regulator,Without pressure gauge
(1) With regulator,Round type pressure gauge,0.4 MPa,MPa single notation
(2) With regulator,Square embedded type pressure gauge,0.4 MPa,MPa single notation
(3) With regulator,Round type pressure gauge,0.2 MPa,MPa single notation
(4) With regulator,Square embedded type pressure gauge,0.2 MPa,MPa single notation
(5) With regulator,Round type pressure gauge,0.4 MPa,MPa-psi double notation
(6) With regulator,Square embedded type pressure gauge,0.4 MPa,psi single notation
(7) With regulator,Round type pressure gauge,0.2 MPa,MPa-psi double notation
(8) With regulator,Square embedded type pressure gauge,0.2 MPa,psi single notation
(N) Without regulator
(0) With regulator,Without pressure gauge
(1) With regulator,Round type pressure gauge,0.4 MPa,MPa single notation
(2) With regulator,Square embedded type pressure gauge,0.4 MPa,MPa single notation
(3) With regulator,Round type pressure gauge,0.2 MPa,MPa single notation
(4) With regulator,Square embedded type pressure gauge,0.2 MPa,MPa single notation
(5) With regulator,Round type pressure gauge,0.4 MPa,MPa-psi double notation
(6) With regulator,Square embedded type pressure gauge,0.4 MPa,psi single notation
(7) With regulator,Round type pressure gauge,0.2 MPa,MPa-psi double notation
(8) With regulator,Square embedded type pressure gauge,0.2 MPa,psi single notation
VOLTAGE
2 port solenoid valve Rated voltage
(-) 24 VDC
(1) 100 VAC
(2) 110 VAC
(-) 24 VDC
(1) 100 VAC
(2) 110 VAC
THREAD
Thread on/off
on
off
on
off
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청