Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IAI
Description
ISB/ISPB-WXM-750W
Bill of material
ISB-WXM-WA-750-10-100-T2-S-AQ
CNSORDERNO
Order number
SERIES
Series
PR
Precision
MOT
Motor type
750 W
TYPE
Type
WXM
ENTYPE
Encoder type
WA : Batteryless absolute
LBS
Lead
mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
CONT
Controller
CTYPE
Cable Type
LTC
Cable length
mm
CDC
Option: Cable direction
OPTAQ
Option : AQ Seal
AQ
OPTAXIS
Option : Axis type
OPTBRAKE
Option : Brake
OPTHLA
Option : High load capacity setting
OPTLS
Option : Limit Switch
OPTREV
Option : Reversed-home specification
OPTNOS
Option: Double slider
POS
Position of slider 1
mm
Enter value for POS
Position of slider 1
mm
cm
inch
ft
POS2
Position of slider 2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    IAI
    ISB/ISPB - LXM - 400W
    IAI
    ISB/ISPB-WXMX-750W
    IAI
    RCP6-SA8R
    IAI
    ISB/ISPB - LXUWX - 400W
    IAI
    ISB/ISPB - LXL - 400W
    IAI
    ISB/ISPB - MXM - 200W
    IAI
    SCON - CB/CGB/LC/LCG
    IAI
    ISA - WXM - 600
    IAI
    RCS3-RA15R
    IAI
    RCS2 - RA13R
    IAI
    RCP2 - RTCB
    IAI
    RCP6-SA7C
    IAI
    EC-S18
    IAI
    RCS4-WSA16R
Previews
3D
Dimension
2D
Download CAD models