Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IAI
Description
ISB - SXL - 100W
Bill of material
ISB-SXL-WA-100-36-130-T2-S-A1E-AQ
CNSORDERNO
Order number
ISB-SXL-WA-100-36-130-T2-S-A1E-AQ
SERIES
Series
ISB
PR
Precision
Standard
TYPE
Type
SXL
MOT
Motor Output
100 W
ENTYPE
Encoder Type
Battery Less Abso
LBS
Lead
36 mm
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
CONT
Controller
CTYPE
Cable Type
LTC
Cable Length
mm
OPTIONCD
Option : cable direction
OPTAQ
Option : AQ Seal
Yes
OPTBRAKE
Option: Brake
OPTCS
Option : Creep sensor
OPTLS
Option : Limit Switch
OPTAXIS
Option : Axis type
OPTREV
Option: Reversed home specification
OPTSHC
Option: Straightness Hi-precision
NOS
Number of slider
POS
Position of Slider
mm
Enter value for POS
Position of Slider
mm
cm
inch
ft
POS2
Position of slider 2
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models